Grove Gear HM230-20-1-1.188-180TC-L4
Part #:HM230-20-1-1.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | U: | 0.875 in |
| V: | 2.51 in | BF: | 0.53 |
| G: | 2 | D: | 3.25 |
| T: | 1.188 | I: | 4.84 in |
| L1: | 9.82 in | B: | 8.12 |
| AD: | 6.53 | AG: | 7.5 |
| AE1: | 0.6 | F: | 4 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | L: | 6.57 in |
| BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.233 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 87.5 |
| Bore Code: | 19 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Ratio Range: | 20:1 | Motor Frame Size: | 180TC |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

