Grove Gear HM230-20-1-1.188-180TC-L9
Part #:HM230-20-1-1.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | B: | 8.12 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| T: | 1.188 | I: | 4.84 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.6 | F: | 4 |
| AE2: | 0.36 | AD: | 6.53 |
| D: | 3.25 | U: | 0.875 in |
| C: | 8.88 in | V: | 2.51 in |
| AJ: | 7.25 | L1: | 9.82 in |
| L: | 6.57 in | G: | 2 |
| AG: | 7.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 3.233 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

