How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| U: | 0.875 in | C: | 8.88 in |
| AD: | 6.53 | F: | 4 |
| V: | 2.51 in | AJ: | 5.88 |
| D: | 3.25 | Center Distance (in): | 3 in |
| B: | 8.12 | LM: | 8.82 |
| G: | 2 | AK: | 4.5 |
| AE2: | 0.36 | AE1: | 0.6 |
| T: | 1.25 | AG: | 7.5 |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.233 |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

