Grove Gear HM230-20-1-1.250-180TC-L1
Part #:HM230-20-1-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 8.88 in |
| T: | 1.25 | I: | 4.84 in |
| AJ: | 7.25 | B: | 8.12 |
| U: | 0.875 in | AE1: | 0.6 |
| BE1: | 0.5 in | F: | 4 |
| V: | 2.51 in | D: | 3.25 |
| AE2: | 0.36 | L1: | 9.82 in |
| BD: | 9 | AG: | 7.5 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| L: | 6.57 in | G: | 2 |
| AK: | 8.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.233 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Assembly: | HM-1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

