Grove Gear HM230-20-1-1.250-180TC-L9
Part #:HM230-20-1-1.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | T: | 1.25 |
| I: | 4.84 in | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | U: | 0.875 in |
| AE1: | 0.6 | AJ: | 7.25 |
| G: | 2 | AK: | 8.5 |
| AE2: | 0.36 | AD: | 6.53 |
| D: | 3.25 | C: | 8.88 in |
| V: | 2.51 in | L: | 6.57 in |
| AG: | 7.5 | B: | 8.12 |
| L1: | 9.82 in |
Technical Specifications
| Center Distance (in): | 3 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.233 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Bore Code: | 20 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

