How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AG: | 7.5 | AE2: | 0.36 |
| L: | 6.57 in | V: | 2.51 in |
| AE1: | 0.6 | F: | 4 |
| D: | 3.25 | T: | 1.25 |
| AD: | 6.53 | C: | 8.88 in |
| I: | 4.84 in | G: | 2 |
| U: | 0.875 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| B: | 8.12 | L1: | 9.82 in |
| AK: | 8.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.233 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Bore Code: | 20 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

