How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.5 |
| BD: | 9 | L1: | 9.82 in |
| AJ: | 7.25 | AD: | 6.53 |
| BF: | 0.53 | V: | 2.51 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| I: | 4.84 in | C: | 8.88 in |
| T: | 1.25 | D: | 3.25 |
| G: | 2 | L: | 6.57 in |
| B: | 8.12 | F: | 4 |
| AE2: | 0.36 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 3.233 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

