How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 4.5 |
| B: | 8.12 | AJ: | 5.88 |
| AE2: | 0.36 | G: | 2 |
| AD: | 6.53 | AE1: | 0.6 |
| AG: | 7.5 | BF: | 0.41 |
| LM: | 8.82 | BE: | 0.38 in |
| F: | 4 | L: | 6.57 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| BD: | 5.88 | U: | 0.875 in |
| D: | 3.25 | C: | 8.88 in |
| V: | 2.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.233 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

