Grove Gear HM230-20-1-1.438-140TC-L3
Part #:HM230-20-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | LM: | 8.82 |
| BD: | 5.88 | D: | 3.25 |
| L: | 6.57 in | AE1: | 0.6 |
| G: | 2 | BF: | 0.41 |
| U: | 0.875 in | V: | 2.51 in |
| F: | 4 | Center Distance (in): | 3 in |
| I: | 4.84 in | AE2: | 0.36 |
| T: | 1.438 | B: | 8.12 |
| AK: | 4.5 | AG: | 7.5 |
| AJ: | 5.88 | AD: | 6.53 |
| BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.233 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Model Code: | HM230 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

