Grove Gear HM230-20-1-1.438-140TC-L4
Part #:HM230-20-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | I: | 4.84 in |
| T: | 1.438 | Center Distance (in): | 3 in |
| BD: | 5.88 | AE2: | 0.36 |
| BE: | 0.38 in | LM: | 8.82 |
| BF: | 0.41 | C: | 8.88 in |
| F: | 4 | D: | 3.25 |
| L: | 6.57 in | AJ: | 5.88 |
| AE1: | 0.6 | U: | 0.875 in |
| G: | 2 | AD: | 6.53 |
| B: | 8.12 | AK: | 4.5 |
| V: | 2.51 in |
Technical Specifications
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.233 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

