Grove Gear HM230-20-1-1.438-140TC-L9
Part #:HM230-20-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 2.51 in |
| AE2: | 0.36 | BD: | 5.88 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AD: | 6.53 | AJ: | 5.88 |
| BF: | 0.41 | LM: | 8.82 |
| U: | 0.875 in | B: | 8.12 |
| D: | 3.25 | AK: | 4.5 |
| T: | 1.438 | C: | 8.88 in |
| G: | 2 | AE1: | 0.6 |
| BE: | 0.38 in | I: | 4.84 in |
| AG: | 7.5 |
Technical Specifications
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.233 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

