Grove Gear HM230-20-1-1.438-180TC-L2
Part #:HM230-20-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | BF: | 0.53 |
| U: | 0.875 in | BD: | 9 |
| T: | 1.438 | BE1: | 0.5 in |
| V: | 2.51 in | AD: | 6.53 |
| AE1: | 0.6 | L: | 6.57 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.36 | I: | 4.84 in |
| Center Distance (in): | 3 in | G: | 2 |
| D: | 3.25 | C: | 8.88 in |
| B: | 8.12 | L1: | 9.82 in |
| F: | 4 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Ratio: | 20:1 | Bore Code: | 23 |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.233 | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

