Grove Gear HM230-20-1-1.438-180TC-L3
Part #:HM230-20-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.6 |
| C: | 8.88 in | T: | 1.438 |
| BD: | 9 | F: | 4 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AK: | 8.5 | I: | 4.84 in |
| B: | 8.12 | V: | 2.51 in |
| AE2: | 0.36 | D: | 3.25 |
| U: | 0.875 in | AJ: | 7.25 |
| AG: | 7.5 | AD: | 6.53 |
| G: | 2 | BF: | 0.53 |
| L: | 6.57 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Output Diameter (in): | 1.438 in | Assembly: | HM-1 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.233 | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

