How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AJ: | 5.88 |
| T: | 1.5 | AD: | 6.53 |
| G: | 2 | AE2: | 0.36 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| F: | 4 | AG: | 7.5 |
| BD: | 5.88 | LM: | 8.82 |
| V: | 2.51 in | D: | 3.25 |
| AK: | 4.5 | C: | 8.88 in |
| I: | 4.84 in | U: | 0.875 in |
| L: | 6.57 in | AE1: | 0.6 |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 3.233 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

