How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | T: | 1.5 |
| B: | 8.12 | D: | 3.25 |
| AE1: | 0.6 | AJ: | 5.88 |
| AE2: | 0.36 | I: | 4.84 in |
| U: | 0.875 in | V: | 2.51 in |
| AK: | 4.5 | C: | 8.88 in |
| LM: | 8.82 | L: | 6.57 in |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | G: | 2 |
| AG: | 7.5 | AD: | 6.53 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Bore Code: | 24 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.233 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

