How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AD: | 6.53 |
| U: | 0.875 in | BE: | 0.38 in |
| BD: | 5.88 | LM: | 8.82 |
| AE2: | 0.36 | I: | 4.84 in |
| AK: | 4.5 | BF: | 0.41 |
| F: | 4 | Center Distance (in): | 3 in |
| L: | 6.57 in | C: | 8.88 in |
| D: | 3.25 | T: | 1.5 |
| AE1: | 0.6 | G: | 2 |
| AJ: | 5.88 | AG: | 7.5 |
| V: | 2.51 in |
Technical Specifications
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Ratio: | 20:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.233 | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

