How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| D: | 3.25 | AD: | 6.53 |
| AJ: | 7.25 | V: | 2.51 in |
| AE2: | 0.36 | C: | 8.88 in |
| G: | 2 | I: | 4.84 in |
| L: | 6.57 in | L1: | 9.82 in |
| T: | 1.5 | F: | 4 |
| U: | 0.875 in | AG: | 7.5 |
| AE1: | 0.6 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Model Code: | HM230 | Ratio Range: | 20:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 20:1 |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Bore Code: | 24 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.233 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

