How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AE2: | 0.36 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 4.84 in | F: | 4 |
| D: | 3.25 | BD: | 9 |
| T: | 1.5 | AD: | 6.53 |
| V: | 2.51 in | AK: | 8.5 |
| AG: | 7.5 | C: | 8.88 in |
| G: | 2 | AJ: | 7.25 |
| B: | 8.12 | U: | 0.875 in |
| L: | 6.57 in | AE1: | 0.6 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 87.5 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Bore Code: | 24 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.233 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

