How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | I: | 4.84 in |
| C: | 8.88 in | AK: | 8.5 |
| U: | 0.875 in | B: | 8.12 |
| F: | 4 | AE2: | 0.36 |
| D: | 3.25 | L: | 6.57 in |
| BF: | 0.53 | T: | 1.5 |
| BE1: | 0.5 in | AE1: | 0.6 |
| L1: | 9.82 in | G: | 2 |
| AG: | 7.5 | BD: | 9 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 24 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.233 | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Ratio: | 20:1 |
| Model Code: | HM230 | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

