Grove Gear HM230-20-1-1.500-56C-L1
Part #:HM230-20-1-1.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.41 |
| AD: | 6.53 | AE1: | 0.6 |
| LM: | 8.82 | G: | 2 |
| T: | 1.5 | U: | 0.875 in |
| F: | 4 | C: | 8.88 in |
| D: | 3.25 | AG: | 7.5 |
| AK: | 4.5 | B: | 8.12 |
| BE: | 0.38 in | L: | 6.57 in |
| BD: | 5.88 | I: | 4.84 in |
| AJ: | 5.88 | AE2: | 0.36 |
| V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.233 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

