Grove Gear HM230-20-1-1.500-56C-L9
Part #:HM230-20-1-1.500-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | G: | 2 |
| BF: | 0.41 | AK: | 4.5 |
| D: | 3.25 | LM: | 8.82 |
| AE1: | 0.6 | U: | 0.875 in |
| Center Distance (in): | 3 in | AG: | 7.5 |
| I: | 4.84 in | B: | 8.12 |
| L: | 6.57 in | AE2: | 0.36 |
| F: | 4 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.51 in | AD: | 6.53 |
| T: | 1.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Model Code: | HM230 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.233 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

