How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.625 |
| G: | 2 | AD: | 6.53 |
| AK: | 4.5 | C: | 8.88 in |
| F: | 4 | LM: | 8.82 |
| AE1: | 0.6 | L: | 6.57 in |
| B: | 8.12 | AJ: | 5.88 |
| AG: | 7.5 | D: | 3.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| I: | 4.84 in | BF: | 0.41 |
| AE2: | 0.36 |
Technical Specifications
| Model Code: | HM230 | Assembly: | HM-1 |
| Bore Code: | 26 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.233 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

