How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | G: | 2 |
| B: | 8.12 | BD: | 9 |
| L: | 6.57 in | V: | 2.51 in |
| F: | 4 | L1: | 9.82 in |
| AK: | 8.5 | AE1: | 0.6 |
| I: | 4.84 in | C: | 8.88 in |
| U: | 0.875 in | AE2: | 0.36 |
| T: | 1.625 | Center Distance (in): | 3 in |
| D: | 3.25 | AD: | 6.53 |
| AG: | 7.5 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.233 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

