Grove Gear HM230-20-1-1.625-210TC-L9
Part #:HM230-20-1-1.625-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | L1: | 9.82 in |
| G: | 2 | BE1: | 0.5 in |
| I: | 4.84 in | U: | 0.875 in |
| AD: | 6.53 | BF: | 0.53 |
| F: | 4 | AG: | 7.5 |
| Center Distance (in): | 3 in | D: | 3.25 |
| BD: | 9 | L: | 6.57 in |
| B: | 8.12 | V: | 2.51 in |
| AK: | 8.5 | AE1: | 0.6 |
| AJ: | 7.25 | C: | 8.88 in |
| AE2: | 0.36 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 3.233 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

