How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | Center Distance (in): | 3 in |
| D: | 3.25 | L: | 6.57 in |
| AE1: | 0.6 | T: | 1.625 |
| V: | 2.51 in | G: | 2 |
| C: | 8.88 in | AG: | 7.5 |
| AE2: | 0.36 | BE: | 0.38 in |
| LM: | 8.82 | AJ: | 5.88 |
| BD: | 5.88 | B: | 8.12 |
| U: | 0.875 in | F: | 4 |
| AK: | 4.5 | BF: | 0.41 |
| I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.233 |
| Service Factor: | 1 | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 x 3.00 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

