Grove Gear HM230-20-1-1.688-140TC-L1
Part #:HM230-20-1-1.688-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BE: | 0.38 in |
| G: | 2 | AK: | 4.5 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| C: | 8.88 in | AG: | 7.5 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | BD: | 5.88 |
| LM: | 8.82 | L: | 6.57 in |
| D: | 3.25 | AE1: | 0.6 |
| T: | 1.688 | AE2: | 0.36 |
| F: | 4 | I: | 4.84 in |
| AD: | 6.53 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 3.233 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

