Grove Gear HM230-20-1-1.688-140TC-L2
Part #:HM230-20-1-1.688-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AK: | 4.5 |
| U: | 0.875 in | D: | 3.25 |
| T: | 1.688 | AE1: | 0.6 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| I: | 4.84 in | BE: | 0.38 in |
| G: | 2 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 7.5 |
| V: | 2.51 in | L: | 6.57 in |
| C: | 8.88 in | BD: | 5.88 |
| AE2: | 0.36 | F: | 4 |
| B: | 8.12 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 3.233 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 27 | Output Shaft Direction: | 1 |
| Model Code: | HM230 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Output RPM: | 87.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

