Grove Gear HM230-20-1-1.688-140TC-L3
Part #:HM230-20-1-1.688-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AK: | 4.5 |
| I: | 4.84 in | AD: | 6.53 |
| BF: | 0.41 | U: | 0.875 in |
| BE: | 0.38 in | L: | 6.57 in |
| LM: | 8.82 | AJ: | 5.88 |
| D: | 3.25 | V: | 2.51 in |
| AG: | 7.5 | C: | 8.88 in |
| AE1: | 0.6 | AE2: | 0.36 |
| G: | 2 | F: | 4 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| B: | 8.12 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Ratio: | 20:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 3.233 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Model Code: | HM230 | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

