How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| B: | 8.12 | L: | 6.57 in |
| AE1: | 0.6 | AG: | 7.5 |
| L1: | 9.82 in | D: | 3.25 |
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3 in | G: | 2 |
| I: | 4.84 in | AD: | 6.53 |
| BD: | 9 | T: | 1.688 |
| AJ: | 7.25 | U: | 0.875 in |
| C: | 8.88 in | F: | 4 |
| AE2: | 0.36 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.233 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 87.5 |
| Model Code: | HM230 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

