How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| AD: | 6.53 | AK: | 8.5 |
| G: | 2 | L1: | 9.82 in |
| BE1: | 0.5 in | T: | 1.688 |
| AE1: | 0.6 | C: | 8.88 in |
| V: | 2.51 in | F: | 4 |
| L: | 6.57 in | AE2: | 0.36 |
| I: | 4.84 in | U: | 0.875 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| D: | 3.25 | AG: | 7.5 |
| B: | 8.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.233 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

