How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | U: | 0.875 in |
| T: | 1.688 | AE2: | 0.36 |
| AK: | 8.5 | AD: | 6.53 |
| Center Distance (in): | 3 in | B: | 8.12 |
| D: | 3.25 | AG: | 7.5 |
| AE1: | 0.6 | F: | 4 |
| L1: | 9.82 in | L: | 6.57 in |
| C: | 8.88 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | G: | 2 |
| V: | 2.51 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Model Code: | HM230 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 3.233 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

