How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 8.5 |
| L: | 6.57 in | AE1: | 0.6 |
| T: | 1.688 | AD: | 6.53 |
| D: | 3.25 | B: | 8.12 |
| L1: | 9.82 in | AJ: | 7.25 |
| C: | 8.88 in | AE2: | 0.36 |
| Center Distance (in): | 3 in | BD: | 9 |
| U: | 0.875 in | F: | 4 |
| BE1: | 0.5 in | V: | 2.51 in |
| G: | 2 | AG: | 7.5 |
| BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3.233 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

