Grove Gear HM230-20-1-1.688-56C-L1
Part #:HM230-20-1-1.688-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | D: | 3.25 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| BD: | 5.88 | AD: | 6.53 |
| T: | 1.688 | F: | 4 |
| AE2: | 0.36 | BF: | 0.41 |
| U: | 0.875 in | C: | 8.88 in |
| BE: | 0.38 in | AG: | 7.5 |
| G: | 2 | LM: | 8.82 |
| AK: | 4.5 | I: | 4.84 in |
| V: | 2.51 in | L: | 6.57 in |
| B: | 8.12 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.233 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Input Diameter (in): | 0.875 in |
| Ratio Range: | 20:1 | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

