How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LM: | 8.82 |
| AD: | 6.53 | BE: | 0.38 in |
| D: | 3.25 | AK: | 4.5 |
| U: | 0.875 in | L: | 6.57 in |
| V: | 2.51 in | AE1: | 0.6 |
| AG: | 7.5 | BF: | 0.41 |
| F: | 4 | AJ: | 5.88 |
| Center Distance (in): | 3 in | G: | 2 |
| C: | 8.88 in | T: | 1.75 |
| B: | 8.12 | BD: | 5.88 |
| AE2: | 0.36 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.233 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

