How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | I: | 4.84 in |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AD: | 6.53 | AJ: | 7.25 |
| V: | 2.51 in | L1: | 9.82 in |
| BF: | 0.53 | AE2: | 0.36 |
| AG: | 7.5 | L: | 6.57 in |
| F: | 4 | G: | 2 |
| AE1: | 0.6 | U: | 0.875 in |
| D: | 3.25 | T: | 1.75 |
| B: | 8.12 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.233 | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

