How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| C: | 8.88 in | AD: | 6.53 |
| G: | 2 | AE1: | 0.6 |
| BE1: | 0.5 in | T: | 1.75 |
| B: | 8.12 | Center Distance (in): | 3 in |
| AG: | 7.5 | V: | 2.51 in |
| AE2: | 0.36 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | F: | 4 |
| D: | 3.25 | L1: | 9.82 in |
| L: | 6.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.233 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Model Code: | HM230 |
| Output RPM: | 87.5 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

