How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | LM: | 8.82 |
| I: | 4.84 in | AD: | 6.53 |
| BD: | 5.88 | T: | 1.75 |
| AK: | 4.5 | D: | 3.25 |
| AE2: | 0.36 | AJ: | 5.88 |
| BE: | 0.38 in | B: | 8.12 |
| BF: | 0.41 | V: | 2.51 in |
| U: | 0.875 in | C: | 8.88 in |
| G: | 2 | Center Distance (in): | 3 in |
| AG: | 7.5 | AE1: | 0.6 |
| L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.233 | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

