Grove Gear HM230-20-1-1.938-180TC-L2
Part #:HM230-20-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | I: | 4.84 in |
| V: | 2.51 in | AE1: | 0.6 |
| F: | 4 | U: | 0.875 in |
| BD: | 9 | AD: | 6.53 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| BE1: | 0.5 in | B: | 8.12 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.36 | L1: | 9.82 in |
| T: | 1.938 | L: | 6.57 in |
| D: | 3.25 | AJ: | 7.25 |
| G: | 2 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.233 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

