Grove Gear HM230-20-1-1.938-180TC-L3
Part #:HM230-20-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 3.25 | C: | 8.88 in |
| AG: | 7.5 | AK: | 8.5 |
| Center Distance (in): | 3 in | BD: | 9 |
| G: | 2 | AD: | 6.53 |
| AJ: | 7.25 | B: | 8.12 |
| U: | 0.875 in | F: | 4 |
| I: | 4.84 in | AE2: | 0.36 |
| L: | 6.57 in | L1: | 9.82 in |
| T: | 1.938 | V: | 2.51 in |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.233 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

