Grove Gear HM230-20-1-1.938-180TC-L9
Part #:HM230-20-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.25 |
| BD: | 9 | AD: | 6.53 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AE2: | 0.36 | U: | 0.875 in |
| AG: | 7.5 | G: | 2 |
| L1: | 9.82 in | V: | 2.51 in |
| T: | 1.938 | C: | 8.88 in |
| B: | 8.12 | AE1: | 0.6 |
| F: | 4 | BE1: | 0.5 in |
| BF: | 0.53 | L: | 6.57 in |
| I: | 4.84 in |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.233 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

