How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 8.88 in | AD: | 6.53 |
| AG: | 7.5 | V: | 2.51 in |
| U: | 0.875 in | BF: | 0.53 |
| T: | 1.938 | AE2: | 0.36 |
| AE1: | 0.6 | F: | 4 |
| B: | 8.12 | G: | 2 |
| AK: | 8.5 | BD: | 9 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| L1: | 9.82 in | I: | 4.84 in |
| D: | 3.25 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Gear Type: | Worm | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3.233 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

