Grove Gear HM230-20-1-1.938-56C-L2
Part #:HM230-20-1-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 8.88 in |
| AD: | 6.53 | BD: | 5.88 |
| AE2: | 0.36 | D: | 3.25 |
| T: | 1.938 | AE1: | 0.6 |
| G: | 2 | F: | 4 |
| BE: | 0.38 in | I: | 4.84 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AG: | 7.5 | U: | 0.875 in |
| BF: | 0.41 | B: | 8.12 |
| AK: | 4.5 | LM: | 8.82 |
| L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 3.233 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 31 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

