Grove Gear HM230-20-1-1.938-56C-L3
Part #:HM230-20-1-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | F: | 4 |
| AG: | 7.5 | C: | 8.88 in |
| D: | 3.25 | V: | 2.51 in |
| BE: | 0.38 in | AE1: | 0.6 |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.36 | L: | 6.57 in |
| AD: | 6.53 | BD: | 5.88 |
| T: | 1.938 | AK: | 4.5 |
| Center Distance (in): | 3 in | G: | 2 |
| U: | 0.875 in | I: | 4.84 in |
| B: | 8.12 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.233 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Model Code: | HM230 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

