How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AE1: | 0.6 |
| LM: | 8.82 | BF: | 0.41 |
| T: | 1.938 | V: | 2.51 in |
| AE2: | 0.36 | AD: | 6.53 |
| AJ: | 5.88 | BE: | 0.38 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| I: | 4.84 in | U: | 0.875 in |
| BD: | 6.5 | F: | 4 |
| AK: | 4.5 | L: | 6.57 in |
| B: | 8.12 | AG: | 7.5 |
| D: | 3.25 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Type: | Worm Speed Reducer |
| Bore Code: | 31 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.233 |
| Model Code: | HM230 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

