Grove Gear HM230-20-2-1.188-140TC-L3
Part #:HM230-20-2-1.188-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AE2: | 0.36 |
| D: | 3.25 | L: | 6.57 in |
| BD: | 5.88 | I: | 4.84 in |
| B: | 8.12 | T: | 1.188 |
| BE: | 0.38 in | V: | 2.51 in |
| AD: | 6.53 | AE1: | 0.6 |
| F: | 4 | U: | 0.875 in |
| BF: | 0.41 | G: | 2 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| AJ: | 5.88 | AG: | 7.5 |
| C: | 8.88 in |
Technical Specifications
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Bore Code: | 19 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 3.233 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

