Grove Gear HM230-20-2-1.188-180TC-L2
Part #:HM230-20-2-1.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.53 |
| T: | 1.188 | AJ: | 7.25 |
| F: | 4 | C: | 8.88 in |
| G: | 2 | I: | 4.84 in |
| AD: | 6.53 | U: | 0.875 in |
| AE2: | 0.36 | B: | 8.12 |
| D: | 3.25 | AG: | 7.5 |
| AE1: | 0.6 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 2.51 in | L: | 6.57 in |
| L1: | 9.82 in |
Technical Specifications
| Ratio: | 20:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Bore Code: | 19 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.233 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

