Grove Gear HM230-20-2-1.188-180TC-L4
Part #:HM230-20-2-1.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | D: | 3.25 |
| L1: | 9.82 in | AD: | 6.53 |
| AK: | 8.5 | B: | 8.12 |
| AJ: | 7.25 | BF: | 0.53 |
| AE1: | 0.6 | BE1: | 0.5 in |
| G: | 2 | BD: | 9 |
| U: | 0.875 in | L: | 6.57 in |
| C: | 8.88 in | AE2: | 0.36 |
| AG: | 7.5 | T: | 1.188 |
| Center Distance (in): | 3 in | F: | 4 |
| V: | 2.51 in |
Technical Specifications
| Model Code: | HM230 | Input HP @ 1750 RPM: | 3.233 |
| Motor Frame Size: | 180TC | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

