Grove Gear HM230-20-2-1.188-180TC-L9
Part #:HM230-20-2-1.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AE1: | 0.6 |
| V: | 2.51 in | AD: | 6.53 |
| AK: | 8.5 | BD: | 9 |
| C: | 8.88 in | BE1: | 0.5 in |
| AG: | 7.5 | AJ: | 7.25 |
| B: | 8.12 | T: | 1.188 |
| D: | 3.25 | Center Distance (in): | 3 in |
| L1: | 9.82 in | L: | 6.57 in |
| F: | 4 | AE2: | 0.36 |
| U: | 0.875 in | BF: | 0.53 |
| I: | 4.84 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Assembly: | HM-2 |
| Ratio: | 20:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.233 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

