How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | F: | 4 |
| B: | 8.12 | BD: | 9 |
| AE2: | 0.36 | G: | 2 |
| V: | 2.51 in | L1: | 9.82 in |
| T: | 1.188 | AD: | 6.53 |
| AE1: | 0.6 | D: | 3.25 |
| U: | 0.875 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| C: | 8.88 in | AK: | 8.5 |
| L: | 6.57 in | BE1: | 0.5 in |
| I: | 4.84 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.233 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

