How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | BE1: | 0.5 in |
| F: | 4 | B: | 8.12 |
| AG: | 7.5 | L1: | 9.82 in |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 2 | BF: | 0.53 |
| AE2: | 0.36 | C: | 8.88 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AE1: | 0.6 | V: | 2.51 in |
| T: | 1.188 | U: | 0.875 in |
| D: | 3.25 | I: | 4.84 in |
| L: | 6.57 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.233 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

